Knowledge Search
Download document () of 20
We make what matters work*

KCV

Eaton Bussmann series KCV cable limiter, 200 kAIC, Tubular end X tubular end, Cable: copper, 600 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series KCV cable limiter
Catalog Number
KCV
UPC
051712374408
Product Length/Depth
1.9 in
Product Height
8.75 in
Product Width
1.9 in
Product Weight
1.7 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Product Type
Cable limiter

Electrical rating

Interrupt rating
200 kAIC

Physical details

Material
Cable: Copper
Wire size
600 kcmil

General information

Connection
Tubular end x tubular end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877