Knowledge Search
Download document () of 20
We make what matters work*

KDM

Eaton Bussmann series KDM cable limiter, 200 kAIC, Tubular end X offset bolted end, Cable: copper, 1.88 inch, 500 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series KDM cable limiter
Catalog Number
KDM
UPC
051712600040
Product Length/Depth
1.63 in
Product Height
9.25 in
Product Width
2.21 in
Product Weight
1.9 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Product Type
Cable limiter

Electrical rating

Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Cable: Copper
Wire size
500 kcmil

General information

Connection
Tubular end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877