Knowledge Search
Download document () of 20

KLU-1600

Eaton Bussmann Series Class L fuse, KLU, fast-acting, current limiting fuse, 1600 A, bladable fuse, interrupting rating of 200 kA, 600 Vac

General specifications

Product Name
Eaton Bussmann series KLU fuse
Catalog Number
KLU-1600
UPC
051712135092
Product Length/Depth
3 in
Product Height
1.75 in
Product Width
3 in
Product Weight
5.95 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
1600 A
Interrupt rating
200 kAIC at 600 Vac
Response time
5 sec at 500%
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class L
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Mounting method
Bolt
Quantity
1
Special features
Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877