Knowledge Search
Download document () of 20
We make what matters work*

KOS7

Eaton Edison KOS fuse, Ferrule design, 7 A, Class K5, Non-indicating, 10 kAIC, Standard, 10, 600 V

General specifications

Product Name
Eaton Edison KOS fuse
Catalog Number
KOS7
UPC
782634370079
Product Length/Depth
5 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
CE Marked
Certifications
Not Applicable
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
7 A
Interrupt rating
10 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class K5
Fuse indicator
Non-indicating
Quantity
10
Special features
Ferrule design

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.