Knowledge Search
Download document () of 20
We make what matters work*

KOS90

Eaton Edison KOS fuse, Knife blade, 90 A, Class K5, Non-indicating, 10 kAIC, Standard, 5, 600 V

General specifications

Product Name
Eaton Edison KOS fuse
Catalog Number
KOS90
UPC
782634370901
Product Length/Depth
7 in
Product Height
1 in
Product Width
1 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
Not Applicable
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
90 A
Interrupt rating
10 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class K5
Fuse indicator
Non-indicating
Quantity
5
Special features
Knife blade

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.