Knowledge Search
Download document () of 20

KRP-C-6000SP

Eaton Bussmann Series Class L fuse, KRP-C, time-delay, current limiting fuse, 6000 A, interrupting rating of 300 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series KRP-C fuse
Catalog Number
KRP-C-6000SP
UPC
051712605601
Product Length/Depth
10.75 in
Product Height
7.17 in
Product Width
7.17 in
Product Weight
33.6 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
6000 A
Interrupt rating
300 kAIC at 600 Vac
Response time
4 sec at 500%
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class L
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877