Knowledge Search
Download document () of 20

KRP-C-801SP

Eaton Bussmann Series Class L fuse, KRP-C, time-delay, current limiting fuse, 801 A, interrupting rating of 300 kA at 600 Vac and 100 kA at 300 Vdc

General specifications

Product Name
Eaton Bussmann series KRP-C fuse
Catalog Number
KRP-C-801SP
UPC
051712178624
Product Length/Depth
8.63 in
Product Height
2.53 in
Product Width
2.53 in
Product Weight
3.977 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
801A
Interrupt rating
100 kA at 300 kAIC Vdc
300 kAIC at 600 Vac
Response time
4 sec at 500%
Voltage rating
600 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Class
Class L
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Special features
Small footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877