Knowledge Search
Download document () of 20
We make what matters work*

KTN-R-4

Eaton Bussmann Series Class RK1 fuse, KTN-R, fast-acting, current limiting fuse, 4 A, rejection style fuse, interrupting rating of 200 kA at 250 Vac

General specifications

Product Name
Eaton Bussmann series KTN-R fuse
Catalog Number
KTN-R-4
UPC
051712407328
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
4 A
Voltage rating
250 V

Physical details

Number of elements
1
Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877