Knowledge Search
Download document () of 20
We make what matters work*

KTN-R-450

Eaton Bussmann Series Class RK1 fuse, KTN-R, fast-acting, current limiting fuse, 450 A, rejection style fuse, interrupting rating of 200 kA at 250 Vac

General specifications

Product Name
Eaton Bussmann series KTN-R fuse
Catalog Number
KTN-R-450
UPC
051712407267
Product Length/Depth
10.38 in
Product Height
2.59 in
Product Width
2.59 in
Product Weight
3.25 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
450 A
Interrupt rating
200 kAIC at 250 Vac
100 kAIC at 250 Vdc
Voltage rating
250 Vac, 250 Vdc

Physical details

Number of elements
1
Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877