Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series KTN-R fuse
Catalog Number
KTN-R-70
UPC
051712407137
Product Length/Depth
5.88 in
Product Height
1 in
Product Width
1 in
Product Weight
0.27 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
70 A
Interrupt rating
100 kAIC at 250 Vdc
200 kAIC at 250 Vac
Voltage rating
250 V

Physical details

Number of elements
1
Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877