Knowledge Search
Download document () of 20
We make what matters work*

KTS-R-1

Eaton Bussmann Series Class RK1 fuse, KTS-R, fast-acting, current limiting fuse, 1 A, rejection style fuse, interrupting rating of 200 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series KTS-R fuse
Catalog Number
KTS-R-1
UPC
051712417006
Product Length/Depth
5 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.15 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Number of elements
1
Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877