Knowledge Search
Download document () of 20
We make what matters work*

KTS-R-10

Eaton Bussmann Series Class RK1 fuse, KTS-R, fast-acting, current limiting fuse, 10 A, rejection style fuse, interrupting rating of 200 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series KTS-R fuse
Catalog Number
KTS-R-10
UPC
051712417037
EAN
5027590446303
Product Length/Depth
0.8 in
Product Height
5 in
Product Width
0.8 in
Product Weight
0.13 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
10 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Material
Melamine glass tube
Number of elements
1
Packaging type
Standard

General information

Class
Class RK1
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
70/30 brass end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877