Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series KTS-R fuse
Catalog Number
KTS-R-110
UPC
051712417297
Product Length/Depth
9.63 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
1.124 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
110 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Number of elements
1
Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877