Knowledge Search
Download document () of 20
We make what matters work*

KWN-R-30

Eaton Bussmann series KWN-R fuse, 30 A, Class RK1, Non-indicating, Standard

General specifications

Product Name
Eaton Bussmann series KWN-R fuse
Catalog Number
KWN-R-30
UPC
051712407588
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.4 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
30 A

Physical details

Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877