Knowledge Search
Download document () of 20
We make what matters work*

KWS-R-25

Eaton Bussmann series KWS-R fuse, Photovoltaic systems, Inverters, Panelboards, 25 A, Class RK1, Non-indicating, 100 kAIC at 600 Vdc, 200 kAIC at 600 Vac, Standard

General specifications

Product Name
Eaton Bussmann series KWS-R fuse
Catalog Number
KWS-R-25
UPC
051712658799
EAN
5027590104296
Product Length/Depth
0.8 in
Product Height
4.99 in
Product Width
0.8 in
Product Weight
0.13 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
25 A
Interrupt rating
100 kAIC at 600 Vdc
200 kAIC at 600 Vac
Voltage rating
600 Vac, 600 Vdc

Physical details

Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877