Knowledge Search
Download document () of 20
We make what matters work*

LCL5000

Eaton Edison LCL fuse, Non-indicating, 5000 A, Class L, 200 kAIC, Copper link fuses, Bolt, Standard, 1, 600 V

General specifications

Product Name
Eaton Edison LCL fuse
Catalog Number
LCL5000
UPC
782634605508
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
26.85 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed
Product Type
Fuse

Electrical rating

Amperage Rating
5000 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Copper link fuses
Packaging type
Standard

General information

Class
Class L
Fuse indicator
Non-indicating
Mounting method
Bolt
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.