Knowledge Search
Download document () of 20

LCU3500

Eaton Edison LCU fuse, 3500 A, Class L, Non-indicating, 200 kAIC, Glass melamine tube with silver-plated end bells, Bolt, Standard, 1, 600 V

General specifications

Product Name
Eaton Edison LCU fuse
Catalog Number
LCU3500
UPC
782634613350
Product Length/Depth
10.75 in
Product Height
5.75 in
Product Width
5.75 in
Product Weight
24 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed

Electrical rating

Amperage Rating
3500 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Glass melamine tube with silver-plated end bells
Packaging type
Standard

General information

Class
Class L
Fuse indicator
Non-indicating
Mounting method
Bolt
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.