Download document () of 20

LE215AB05TXSA2

Eaton Cooper Power series loadbreak elbow, Std V:15 kV, Max phase-to-ground:8.3 kV, AC 1 min:34 kV, DC 15 min:34 kV, Impulse:95 kV, Max corona:11 kV, Test:Yes, 0.61 inch, 0.97 inch, #1 AWG, 1/0 AWG, Cable shield adapter 0.830-1.640" (SA2)

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE215AB05TXSA2
UPC
194006009133
Product Length/Depth
10 in
Product Height
3.75 in
Product Width
9 in
Product Weight
3.527 lb
Compliances
Not Applicable
Certifications
IEEE 386
Product Type
Loadbreak elbow

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Cable insulation diameter - max
0.97 in
Cable insulation diameter - min
0.61 in
Cable sealing kit
Cable shield adapter 0.830"-1.640" (SA2)
Solid or compact conductor size
1/0 AWG
Stranded or compressed conductor size
#1 AWG
Current rating
200 A
DC 15 minute withstand
34 kV
Maximum rating phase-to-ground
8.3 kV
Corona voltage level - min
11 kV
Standard pack
Single
Standard voltage class
15 kV
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE