Download document () of 20
We make what matters work*

LE215AB06DP

Eaton Cooper Power series loadbreak elbow, Duke Power, Std V:15 kV, Max phase-to-ground:8.3 kV, AC 1 min:34 kV, DC 15 min:34 kV, Impulse:95 kV, Max corona:11 kV, Test:No, 0.61 inch, 0.97 inch, 15.5 mm, 24.6 mm, 1/0 AWG, 2/0 AWG, 20 pack

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE215AB06DP
UPC
194006009164
Product Length/Depth
15.25 in
Product Height
18 in
Product Width
15.25 in
Product Weight
3.505 lb
Compliances
Not Applicable
Certifications
IEEE 386
Product Type
Loadbreak elbow

Product specifications

Special features
Duke Power
Type
Loadbreak elbow
AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Cable insulation diameter - max
0.97 in
Cable insulation diameter - min
0.61 in
Solid or compact conductor size
2/0 AWG
Stranded or compressed conductor size
1/0 AWG
Current rating
200 A
DC 15 minute withstand
34 kV
Maximum rating phase-to-ground
8.3 kV
Corona voltage level - min
11 kV
Standard pack
20 pack
Standard voltage class
15 kV
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE