Knowledge Search
Download document () of 20

LENRK3

Eaton Edison LENRK fuse, Non-indicating, High in-rush current motor protection, 3 A, Class RK1, 200 kAIC, Standard, 10, 250 V

General specifications

Product Name
Eaton Edison LENRK fuse
Catalog Number
LENRK3
UPC
782634538189
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
3 A
Interrupt rating
200 kAIC
Voltage rating
250 V

Physical details

Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating
Quantity
10
Special features
Non-indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.