Knowledge Search
Download document () of 20

LENRK35I

Eaton Edison LENRK fuse, Indicating, High in-rush current motor protection, 35 A, Non-indicating, 200 kAIC, Standard, 10, 250 V

General specifications

Product Name
Eaton Edison LENRK fuse
Catalog Number
LENRK35I
UPC
782634990116
Product Length/Depth
3 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
CSA Certified
UL Listed
Product Type
Fuse

Electrical rating

Amperage Rating
35 A
Interrupt rating
200 kAIC
Voltage rating
250 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Quantity
10
Special features
70/30 brass end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.