Knowledge Search
Download document () of 20
We make what matters work*

LESRK2

Eaton Edison LESRK fuse, Non-indicating, High in-rush current motor protection, 2 A, Class RK1, 200 kAIC, Standard, 600 V

General specifications

Product Name
Eaton Edison LESRK fuse
Catalog Number
LESRK2
UPC
782634548140
Product Length/Depth
5 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
1.6 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
2 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating
Special features
Non-indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.