Download document () of 20

LJ215C2B-0015

Eaton Cooper Power series loadbreak junction, Bracket with special grounding nut for PPandL, Loadbreak, EPDM rubber external/insulation, copper internal current-carrying parts, SS bracket, 15 kV, BIL: 95 kV, 200 A, Positions: 2

General specifications

Product Name
Eaton Cooper Power series loadbreak junction
Catalog Number
LJ215C2B-0015
UPC
194006013659
Product Length/Depth
12.5 in
Product Height
9.5 in
Product Width
4 in
Product Weight
8.377 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Loadbreak junction

Application

Application
Loadbreak

Descriptions

Material
EPDM rubber external/insulation, copper internal current-carrying parts
Number of interfaces
2
Special features
Bracket with special grounding nut for PP&L
Type
Loadbreak junction

Electrical Ratings

Basic impulse level
95 kV
Current rating
200 A
Voltage rating
15 kV

Mounting

Mounting
SS bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE