Download document () of 20
We make what matters work*

LPC215DP

Eaton Cooper Power series loadbreak protective cap, Duke Power, 15 kV, Phase to ground: 8.3 kV, AC 1 min: 34.0 kV, DC 15 min: 53.0 kV, BIL: 95.0 kV, Min corona: 11.0 kV, 30 Kit bulk pack, 200 A

General specifications

Product Name
Eaton Cooper Power series loadbreak protective cap
Catalog Number
LPC215DP
UPC
194006015875
Product Length/Depth
2.8 in
Product Height
5.8 in
Product Width
3.2 in
Product Weight
3.527 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Loadbreak protective cap

Product specifications

Special features
Duke Power
Type
Loadbreak protective cap
Standard pack
30 Kit bulk pack
AC 1 minute voltage withstand
34.0 kV
Basic impulse level
95.0 kV
DC 15 minute withstand
53.0 kV
Current rating
200 A
Rating phase-to-ground - max
8.3 kV
Corona voltage level - min
11.0 kV
Standard voltage class
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE