Download document () of 20
We make what matters work*

LPC225CS

Eaton Cooper Power series loadbreak protective cap, City of Seattle, 25 kV, Phase to ground: 15.2 kV, AC 1 min: 40.0 kV, DC 15 min: 78.0 kV, BIL: 125.0 kV, Min corona: 19.0 kV, 30 Kit bulk pack, 200 A

General specifications

Product Name
Eaton Cooper Power series loadbreak protective cap
Catalog Number
LPC225CS
UPC
194006016261
Product Length/Depth
3 in
Product Height
6.9 in
Product Width
3.2 in
Product Weight
1.94 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Loadbreak protective cap

Product specifications

Special features
City of Seattle
Type
Loadbreak protective cap
Standard pack
30 Kit bulk pack
AC 1 minute voltage withstand
40.0 kV
Basic impulse level
125.0 kV
DC 15 minute withstand
78.0 kV
Current rating
200 A
Rating phase-to-ground - max
15.2 kV
Corona voltage level - min
19.0 kV
Standard voltage class
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE