Download document () of 20

LPF215HSC

Eaton Cooper Power series loadbreak portable feedthru, Southern Company label, Loadbreak, EPDM rubber external/insulation, copper internal current-carrying parts, Horizontal, SS bracket, 15 kV, BIL: 95 kV, 200 A, Positions: 2

General specifications

Product Name
Eaton Cooper Power series loadbreak portable feedthru
Catalog Number
LPF215HSC
UPC
194006016735
Product Length/Depth
6 in
Product Height
7.4 in
Product Width
5.4 in
Product Weight
4.72 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Loadbreak portable feedthru

Application

Application
Loadbreak

Descriptions

Material
EPDM rubber external/insulation, copper internal current-carrying parts
Number of interfaces
2
Special features
Southern Company label
Type
Loadbreak portable feedthru

Electrical Ratings

Basic impulse level
95 kV
Current rating
200 A
Voltage rating
15 kV

Mounting

Mounting
Horizontal, SS bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE