Download document () of 20
We make what matters work*

LPF215U

Eaton Cooper Power series loadbreak portable feedthru, Loadbreak, EPDM rubber external/insulation, copper internal current-carrying parts, Universal SS bracket, 15 kV, BIL: 95 kV, 200 A, Positions: 2

General specifications

Product Name
Eaton Cooper Power series loadbreak portable feedthru
Catalog Number
LPF215U
UPC
194006016742
Product Length/Depth
8.9 in
Product Height
7.4 in
Product Width
2.7 in
Product Weight
5.807 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Loadbreak portable feedthru

Application

Application
Loadbreak

Descriptions

Material
EPDM rubber external/insulation, copper internal current-carrying parts
Number of interfaces
2
Type
Loadbreak portable feedthru

Electrical Ratings

Basic impulse level
95 kV
Current rating
200 A
Voltage rating
15 kV

Mounting

Mounting
Universal SS bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE