Download document () of 20
We make what matters work*

LPF225HDP

Eaton Cooper Power series loadbreak portable feedthru, Duke Power label, Loadbreak, EPDM rubber external/insulation, copper internal current-carrying parts, Horizontal, SS bracket, 25 kV, BIL: 125 kV, 200 A, Positions: 2

General specifications

Product Name
Eaton Cooper Power series loadbreak portable feedthru
Catalog Number
LPF225HDP
UPC
194006017121
Product Length/Depth
6.7 in
Product Height
9 in
Product Width
5.4 in
Product Weight
6.239 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Loadbreak portable feedthru

Application

Application
Loadbreak

Descriptions

Material
EPDM rubber external/insulation, copper internal current-carrying parts
Number of interfaces
2
Special features
Duke Power label
Type
Loadbreak portable feedthru

Electrical Ratings

Basic impulse level
125 kV
Current rating
200 A
Voltage rating
25 kV

Mounting

Mounting
Horizontal, SS bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE