Download document () of 20
We make what matters work*

LPF235V

Eaton Cooper Power series loadbreak portable feedthru, Loadbreak, EPDM rubber external/insulation, copper internal current-carrying parts, Vertical, SS bracket, 35 kV, BIL: 150 kV, 200 A, Positions: 2

General specifications

Product Name
Eaton Cooper Power series loadbreak portable feedthru
Catalog Number
LPF235V
UPC
194006017206
Product Length/Depth
11.6 in
Product Height
12 in
Product Width
4.6 in
Product Weight
4.762 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Loadbreak portable feedthru

Application

Application
Loadbreak

Descriptions

Material
EPDM rubber external/insulation, copper internal current-carrying parts
Number of interfaces
2
Type
Loadbreak portable feedthru

Electrical Ratings

Basic impulse level
150 kV
Current rating
200 A
Voltage rating
35 kV

Mounting

Mounting
Vertical, SS bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE