Knowledge Search
Download document () of 20
We make what matters work*

LPJ-12SP

Eaton Bussmann Series Class J fuse, LPJ, time-delay, dual-element current limiting fuse, 12 A, non-idicating fuse, interrupting rating of 300 kA at 600 Vac and 100 kA at 300 Vdc

General specifications

Product Name
Eaton Bussmann series LPJ fuse
Catalog Number
LPJ-12SP
UPC
051712522748
Product Length/Depth
2.25 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.19 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
12 A
Interrupt rating
300 kAIC at 600 Vac
100 kAIC Vdc
Response time
10 sec at 500%
Voltage rating
600 Vac, 300 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class J
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877