Knowledge Search
Download document () of 20

LPN-RK-110SP

Eaton Bussmann Series Class RK1 fuse, LPN-RK, time-delay, dual-element, current limiting fuse, 110 A, non-indicating fuse, interrupting rating of 300 kA at 250 Vac and 100 kA at 125 Vdc

General specifications

Product Name
Eaton Bussmann series LPN-RK fuse
Catalog Number
LPN-RK-110SP
UPC
051712538466
Product Length/Depth
7.13 in
Product Height
1.61 in
Product Width
1.61 in
Product Weight
0.69 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
110 A
Interrupt rating
300 kAIC at 250 Vac
100 kAIC at 250 Vdc
Voltage rating
250 Vac, 250 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK1
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Non-indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877