Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series LPN-RK fuse
Catalog Number
LPN-RK-150SP
UPC
051712538480
Product Length/Depth
7.13 in
Product Height
1.61 in
Product Width
1.61 in
Product Weight
0.69 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
150 A
Interrupt rating
300 kAIC at 250 Vac
100 kAIC at 250 Vdc
Voltage rating
250 Vac, 250 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK1
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Non-indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877