Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series LPN-RK fuse
Catalog Number
LPN-RK-1SP
UPC
051712538084
EAN
5027590064040
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
1 A
Interrupt rating
100 kAIC at 125 Vdc
300 kAIC at 250 Vac
Response time
8 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK1
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Non-indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877