Knowledge Search
Download document () of 20
We make what matters work*

LPS-RK-400SP-TP

Eaton Bussmann series LPS-RK fuse, Low-peak fuse, 400 A, RK1, Non-indicating, Time delay, Current-limiting, 100 kAIC at 300 Vdc, 300 kAIC at 600 V, Tin-plated, Standard, 600 V, 300 Vdc

General specifications

Product Name
Eaton Bussmann series LPS-RK fuse
Catalog Number
LPS-RK-400SP-TP
UPC
051712556880
Product Length/Depth
11.63 in
Product Height
2.36 in
Product Width
2.36 in
Product Weight
4.6 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
400 A
Interrupt rating
100 kAIC at 300 Vdc
300 kAIC at 600 Vac
Voltage rating
600 V, 300 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Material
Tin-plated
Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating
Special features
Electrically isolated end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877