Download document () of 20
To be discontinued

LR2000

2000W 230V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets, UNIPLUGINT Adapter

General specifications

Product Name
Eaton Tripp Lite series AVR power conditioner
Catalog Number
LR2000
UPC
037332040282
Product Length/Depth
10.2 in
Product Height
8 in
Product Width
8.5 in
Product Weight
12 lb
Compliances
RoHS
EAC
Certifications
GoST-R
Global Catalog
LR2000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.