Download document () of 20
We make what matters work*

LR604

600W 230V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 3 Outlets, UNIPLUGINT Adapter

  • Ideal for computers, routers, modems and home theater components
  • Monitors power status with front-panel diagnostic LEDs
  • Corrects under- and overvoltages in 189V–247V range
  • Protects against spikes with 340 joules of surge suppression
  • Features 3 IEC-320 C13 rear outlets

Power conditioner protects your valuable electronics
This 120V 805W power conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Recommended for protecting a wide range of electronics, including computers and routers, point-of-sale systems, small servers, surveillance cameras, digital signage and lab equipment, the power conditioner is a trusted choice wherever clean, reliable power is needed.

Automatic voltage regulation (AVR)
Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that corrects undervoltages and overvoltages back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

AC line surge suppression
A network-grade surge suppression rating of 340 joules exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption on your connected equipment.

Filtering EMI/RFI line noise helps your equipment perform better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This power conditioner filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Plug-and-play installation for convenience
Just connect the NEMA 5-15P plug with a 8 ft cord to an AC power source, and plug up to 3 devices into the NEMA 5-15R outlets. Front-panel LEDs provide at-a-glance diagnostics. The power switch gives you one-touch control over all connected equipment.

TAA-compliant for GSA schedule purchases
This power conditioner is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

General specifications

Product Name
Eaton Tripp Lite series AVR power conditioner
Catalog Number
LR604
UPC
037332116642
Product Length/Depth
5.75 in
Product Height
7 in
Product Width
7.25 in
Product Weight
3.6 lb
Compliances
CE Marked
RoHS
Global Catalog
LR604
Product Type
Power conditioner

Product specifications

Frequency rating
50-60 Hz
Voltage rating
230V
Wattage
805
Input Voltage
230 VAC
Voltage Regulation Description
Maintains usable 230V nominal output to sensitive electronics during severe brownouts and overvoltages. Input voltages between 190V~246V are passed through unchanged.
Output voltage
230V
Outlets
3
AC Suppression Joule Rating
340
Amperage Rating
4
Output Capacity Details
Includes UNIPLUGINT universal adapter. Accepts most worldwide plug configurations.
Cord Length
8 ft
Input Cord Details
Schucko (CEE7) to C13 power cord, 2.44 (8-ft.)
Form Factors Supported
Small tower
Front Panel LEDs
3 LEDs (High Voltage, Normal Voltage, Low Voltage)
Material
Plastic
Overvoltage Correction
Input voltages over 247V are reduced by 10.6%
Undervoltage Correction
Input voltage below 189V are boosted by 13.4%
Outlet Details
Includes UNIPLUG adapter that converts one of the built-in outlets to accept a variety of country specific plug types
Receptacle Color
BLACK
Total Outlets
3
Housing Color
Gray
Input Plug Type
C14
Output Receptacles
C13
Package Contents
Owner’s Manual
C13 to CEE7 Schuko power cord, 2 m
LR604 600W 230V Power Conditioner
UNIPLUGINT adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.