Download document () of 20
We make what matters work*

LRTP615

Eaton Cooper Power series loadbreak reducing tap plug, EPDM rubber, 15 kV, Phase to ground: 8.3 kV, AC 1 min: 34 kV, DC 15 min: 53 kV, BIL: 95 kV, Corona: 11 kV, 600 A, T-OP II, Bulk pack 10

General specifications

Product Name
Eaton Cooper Power series T-OP II loadbreak reducing tap plug
Catalog Number
LRTP615
UPC
194006017213
Product Height
10.8 in
Product Diameter
3.2 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
T-OP II Loadbreak reducing tap plug

Additional Specifications

Packaging
Bulk pack 10
Type
T-OP II Loadbreak reducing tap plug

Descriptions

Material
EPDM rubber
Stud type
T-OP II

Electrical Ratings

AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Current rating
600 A
Maximum rating phase-to-ground
8.3 kV
Standard voltage class
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE