Knowledge Search
Download document () of 20
We make what matters work*

LS-11

Eaton LS-Titan Miniature DIN Limit Switch, Top Push Plunger, Polyamide PA66-GF25 enclosure, 6A max AC, 3A max DC, 1NO-1NC, Slow Make Before Break, Positive Opening, 6A at 240Vac, 3A at 24Vdc, Cage Clamp, ±0.02mm accuracy

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LS-11
UPC
786685514178
Product Length/Depth
1.22 in
Product Height
2.99 in
Product Width
1.32 in
Product Weight
0.1188 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed
Product Type
Miniature DIN IEC limit switch

Product specifications

Type
LS-Titan
Contact Rating
6A at 240Vac, 3A at 24Vdc
Accuracy
±0.02mm
Enclosure material
Polyamide PA66-GF25
Connection
Cage clamps
Contact configuration
1 NO-1 NC, slow make before break, positive opening
Switch type
Top push plunger
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67
Maximum AC current
6 A
Maximum DC current
3 A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.