Knowledge Search
Download document () of 20
We make what matters work*

LS-S02-RL

Eaton LS-Titan Miniature DIN Limit Switch, Side Rotary, Polyamide PA66-GF25 enclosure, 6A max AC, 3A max DC, 2NC, Slow Make Break, Positive Opening, 6A at 240Vac, 3A at 24Vdc, Screw Terminal

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LS-S02-RL
UPC
786685392905
Product Length/Depth
1.22 in
Product Height
4.34 in
Product Width
1.82 in
Product Weight
0.1438 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed
Product Type
Miniature DIN IEC limit switch

Product specifications

Type
LS-Titan
Contact Rating
6A at 240Vac, 3A at 24Vdc
Enclosure material
Polyamide PA66-GF25
Connection
Screw terminal
Contact configuration
2 NC, slow make break, positive opening
Switch type
Side rotary
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67
Maximum AC current
6 A
Maximum DC current
3 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.