Knowledge Search
Download document () of 20
We make what matters work*

LS-XS

Eaton LS-Titan, Spring rod (wobble)

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LS-XS
UPC
786685393537
Product Length/Depth
1.22 in
Product Height
4.96 in
Product Width
1.22 in
Product Weight
0.2 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed
Product Type
Miniature DIN IEC limit switch

Product specifications

Special features
Head only
Type
LS-Titan
Enclosure material
Plastic
Actuator
Spring rod (wobble)
Series
LS-Titan
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.