Download document () of 20
We make what matters work*

LS1006M

1000VA 1000W Line Conditioner - Automatic voltage regulation with surge protection

  • This product is available for purchase in Mexico only.
  • 1000 watts continuous
  • 6 NEMA 5-15R outlets
  • Automatically adjusts low or high voltage
  • 2-year limited warranty (Worldwide)

Power conditioner protects your valuable electronics
This 120V 1056W power conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Recommended for protecting a wide range of electronics, including computers and routers, point-of-sale systems, small servers, surveillance cameras, digital signage and lab equipment, the power conditioner is a trusted choice wherever clean, reliable power is needed.

Automatic voltage regulation (AVR)
Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that corrects undervoltages and overvoltages back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

AC line surge suppression
A network-grade surge suppression rating of 720 joules exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption on your connected equipment.

Filtering EMI/RFI line noise helps your equipment perform better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This power conditioner filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Plug-and-play installation for convenience
Just connect the NEMA 5-15P plug with a 6 ft cord to an AC power source, and plug up to 6 devices into the NEMA 5-15R outlets. Front-panel LEDs provide at-a-glance diagnostics. The power switch gives you one-touch control over all connected equipment.

TAA-compliant for GSA schedule purchases
This power conditioner is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

General specifications

Product Name
Eaton Tripp Lite series power conditioner
Catalog Number
LS1006M
UPC
037332116239
Product Length/Depth
7 in
Product Height
7.25 in
Product Width
5.75 in
Product Weight
6 lb
Warranty
2 year limited
Compliances
RoHS
FCC Part 68
TAA Compliant
Certifications
UL 1012
NOM
UL Listed
cUL Listed
Global Catalog
LS1006M
Product Type
Power conditioner

Product specifications

Frequency rating
60 Hz
Voltage rating
120V
Wattage
1056
Input Voltage
120 VAC
Voltage Regulation Description
Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages.
Output voltage
120V
Outlets
6
AC Suppression Joule Rating
720
Amperage Rating
9
Amperage Rating / Watts
1250 watts / 8.3 amps
Cord Length
6 ft
EMI / RFI AC Noise Suppression
20 dB
Form Factors Supported
Small Tower
Front Panel LEDs
3 LEDs (Boost, Trim, Normal)
Material
Plastic
Overvoltage Correction
Input voltages over 128V (+/-3V) are reduced by 10.6%
Plug Feature
Straight Plug
Undervoltage Correction
Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 13.4%.
Receptacle Color
GRAY
Total Outlets
6
TAA Compliance
Yes
Housing Color
Gray
Frequency Compatability
60 Hz
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Warranty information
Instruction manual
LS1006M Line Conditioner
Input Nominal Voltage
120 VAC
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.