Knowledge Search
Download document () of 20

LSM-XRL

Eaton LS-Titan Miniature DIN Limit Switch Operator Head, Side Rotary, Operator Only, Die Cast Zinc enclosure

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LSM-XRL
UPC
786685392400
Product Length/Depth
0.94 in
Product Height
1.96 in
Product Width
1.82 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed
Product Type
Miniature DIN IEC limit switch

Product specifications

Type
LS-Titan
Enclosure material
Die cast zinc
Switch type
Operator only
Side rotary
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.