Knowledge Search
Download document () of 20

LUG2-3

Eaton Bussmann series LUG terminal lug, Terminal Lug Kit, 40 A, Three-pole, 4-600MCM or dual 1/0 250MCM wire connection, Accessories three lugs

General specifications

Product Name
Eaton Bussmann series LUG terminal lug
Catalog Number
LUG2-3
UPC
051712402231
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
1.5 in
Product Weight
0.45 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Accessory

Electrical rating

Amperage Rating
400A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877