Download document () of 20
We make what matters work*
Discontinued

M050-252

Split Core Current Transformer, 2500A, 0.6% accuracy, 4.10 x 7.10 in window

A newer version of this product is available:

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
M050-252
UPC
782114265284
Product Length/Depth
10.9 in
Product Height
1.63 in
Product Width
7.3 in
Product Weight
8 lb
Warranty
1 year
Certifications
CSA Certified
UL Recognized
Product Type
5A split core current sensor

Product specifications

Amperage Rating
2500A
Quantity
1
Current transformer type
Split Core
Application current (primary rating)
2500A
Window size
4.10" x 7.10"
Output Current (Secondary)
5A
Accuracy
0.60%
Window
4.10 x 7.10 in

Export product specification