Download document () of 20

M2P03GC2AH-X174

Eaton Cooper Power series M-Force three-phase switch, 27.0 kV, 900A, 150 kV, 2.25" BC, Hkstk Oper no cntrl rod, C-A epx, Fbrgls-1 pt lft, Ltng arrstr brkts, 97" dist between the mtg holes instead of the standard 103", Phs over phs, No hnd

General specifications

Product Name
Eaton Cooper Power series M-Force three-phase switch
Catalog Number
M2P03GC2AH-X174
UPC
194006021531
Product Length/Depth
99 in
Product Height
25.5 in
Product Width
25 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std C37.34
IEEE Std 1247
Product Type
M-Force three-phase switch

Description

Control rod and mechanism
Hookstick operated (no control rod)
Crossarm material
Fiberglass - single point lift
Insulator bolt pattern
2.25" BC
Material type
Cycloaliphatic epoxy
Switch type
M-Force switch

Electrical Ratings

Amperage Rating
900A
Basic impulse level
150 kV
Number of phases
Three-phase
Voltage rating
27.0 kV

M-Force Switch

M-force - optional configurations
Lightning arrester brkts, 97" distance between the mtg holes instead of the standard 103"
Mounting configuration (M-force only)
Phase over phase
Operating handle configuration (M-force only)
No handle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE