Knowledge Search
Download document () of 20
Discontinued

M8CS

Eaton Magnum cell switch kit, Universal frame, 8 Form C Contacts

General specifications

Product Name
Eaton Magnum cell switch kit
Catalog Number
M8CS
UPC
782114667118
Product Length/Depth
1.18 in
Product Height
0.01 in
Product Width
1.18 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
(2) 12-point form c switches with mounting shield
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.