Knowledge Search
Download document () of 20

MCL20

Eaton Edison MCL fuse, Street lighting holders, HID lighting, Electronic equipment protection, 20 A, Non-indicating, 100 kAIC, Standard, 600 V

General specifications

Product Name
Eaton Edison MCL fuse
Catalog Number
MCL20
UPC
782634420200
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
20 A
Interrupt rating
100 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Electrically isolated end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.