Knowledge Search
Download document () of 20

MCL30

Eaton Edison MCL fuse, Street lighting holders, HID lighting, Electronic equipment protection, 30 A, Non-indicating, 100 kAIC, Standard, 600 V

General specifications

Product Name
Eaton Edison MCL fuse
Catalog Number
MCL30
UPC
782634420309
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.02 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
30 A
Interrupt rating
100 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Electrically isolated end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.