Knowledge Search
Download document () of 20
We make what matters work*

MCL.5

Eaton Edison MCL fuse, 0.5 A, 100 kAIC at 600 Vac

General specifications

Product Name
Eaton Edison MCL fuse
Catalog Number
MCL.5
UPC
782634420064
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.2 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Product Type
Fuse

Electrical rating

Amperage Rating
0.5 A
Interrupt rating
100 kAIC at 600 Vac

General information

Special features
Electrically isolated end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.