Download document () of 20
We make what matters work*

MDESC

Eaton Magnum cover, Dust Resistance, Universal, Magnum, Universal, For: Breaker Covers

General specifications

Product Name
Eaton Magnum cover
Catalog Number
MDESC
UPC
782113947693
Product Length/Depth
17.5 in
Product Height
6 in
Product Width
16 in
Product Weight
2 lb
Warranty
1 year
Certifications
UL Listed
Product Type
Accessory

Delivery program

Frame
Universal
Number of poles
Universal
Special features
Dust Resistance

General information

Accessories
Cover
Frame
Universal
Series
Magnum
Special features
Dust Resistance
Used with
breaker Covers

Physical details

Number of poles
Universal

Export product specification

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3